IESNA:LM-63-2002
[TEST]P950696
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-827-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15868
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2346.5 2603.4 2830.3 2996.1 3028.2 2847.9 2637.6 2511.2 2493.6 2601.4
2814.8 3075.8 3362.8 3784.4 4146 4383.2 4648.5 4968.6 5344.6 5696.9
5996.3 6201.4 6154.8 6006.6 5570.5 4647.4 3479.9 2338.2 1338.5 750.1
501.4 341.9 148.1 76.7 26.9 0 0
2346.5 2588.9 2821 2984.7 3022 2849 2638.6 2506 2484.3 2586.8
2792 3043.7 3323.4 3693.3 4095.2 4313.8 4580.1 4879.5 5260.7 5599.5
5896.8 6113.3 6076 5917.5 5539.4 4674.4 3573.1 2412.8 1362.3 741.8
502.5 353.3 149.2 87 32.1 5.2 0
2346.5 2591 2812.7 2988.8 3048.9 2916.3 2703.9 2549.6 2507.1 2574.4
2751.6 2966 3245.7 3557.6 3958.5 4193.7 4420.5 4690.9 5044.2 5366.4
5683.4 5862.6 5855.4 5642 5371.6 4673.3 3692.2 2493.6 1475.2 890.9
613.3 450.7 297.3 189.6 117.1 45.6 0
2346.5 2566.1 2784.7 2960.8 3059.3 2997.1 2807.5 2634.5 2549.6 2576.5
2699.8 2888.3 3098.6 3332.8 3678.8 3983.4 4222.7 4477.5 4774.8 5120.9
5421.3 5684.4 5842.9 5831.5 5809.8 5855.4 5445.1 4467.2 2789.9 1324
835 645.4 463.1 299.4 147.1 36.3 0
2346.5 2548.5 2748.5 2931.8 3059.3 3102.8 2980.5 2815.8 2679 2631.4
2688.4 2822 2993 3192.9 3391.8 3700.5 4059 4306.6 4624.6 4954.1
5308.4 5607.8 5837.8 6014.9 6089.5 6224.2 6404.4 5867.8 4523.1 2527.8
985.2 455.8 307.7 193.7 97.4 12.4 0
2346.5 2529.9 2702.9 2881.1 3027.1 3132.8 3153.5 3059.3 2941.2 2842.7
2822 2880 3009.5 3149.4 3334.8 3525.4 3852.8 4283.8 4584.2 4826.6
5141.6 5523.9 5925.8 6284.3 6635.5 7035.4 7749.1 8499.2 8292 7100.6
4970.6 2425.2 771.8 270.4 96.3 11.4 0
2346.5 2493.6 2641.8 2797.2 2945.3 3077.9 3197 3269.6 3277.8 3257.1
3242.6 3272.7 3344.1 3451.9 3593.8 3783.4 4022.7 4335.6 4729.3 5147.8
5559.1 6040.8 6616.8 7240.5 7953.2 8600.7 9374.6 10660.3 12754 13487.4
11622.7 7689.1 3986.5 1883.4 655.8 77.7 0
2346.5 2488.4 2620 2756.7 2904.9 3034.4 3169.1 3288.2 3365.9 3409.4
3457.1 3532.7 3632.2 3758.5 3936.7 4155.3 4407.1 4721 5086.7 5518.7
6000.4 6511.1 7090.3 7775 8462.9 9159.1 9914.3 10949.3 12858.6 14507.9
13452.2 9423.3 5048.3 2205.6 668.2 65.3 0
2346.5 2462.5 2572.3 2693.6 2812.7 2943.2 3074.8 3211.5 3352.4 3497.5
3632.2 3784.4 3979.2 4220.6 4555.2 4909.5 5298 5696.9 6141.3 6644.8
7144.1 7641.4 8148 8703.3 9304.2 9891.6 10488.3 11203.1 12269.1 13223.3
12651.4 10242.8 6424.1 2695.6 570.8 51.8 0
2346.5 2416.9 2493.6 2573.4 2659.4 2750.5 2849 2957.7 3081 3229.2
3418.7 3639.4 3889.1 4221.6 4661.9 5163.3 5678.2 6237.6 6850.9 7492.2
8143.9 8740.6 9305.2 9837.7 10305.9 10756.6 11280.8 11862 12577.9 12566.5
11143 8604.9 4831.8 1418.3 213.4 30 0
2346.5 2370.3 2402.4 2435.6 2469.8 2513.3 2564.1 2620 2684.2 2772.3
2888.3 3023 3191.9 3436.4 3778.2 4199.9 4681.6 5183 5689.6 6168.2
6605.4 7037.4 7467.4 7881.8 8249.5 8576.9 8909.4 9283.4 9555.9 8947.8
7310.9 5047.3 1999.4 410.2 112.9 37.3 0
2346.5 2348.6 2351.7 2361 2373.4 2383.8 2401.4 2419 2438.7 2467.7
2509.1 2552.7 2601.4 2689.4 2823.1 2979.5 3204.3 3475.7 3812.4 4174
4539.7 4901.2 5268 5610.9 5914.4 6184.8 6413.8 6640.6 6669.7 5937.2
4745.8 3279.9 1313.6 262.1 67.3 20.7 0
2346.5 2320.6 2305.1 2282.3 2257.4 2231.5 2197.3 2164.2 2116.5 2056.4
1992.2 1901 1818.1 1764.3 1751.8 1777.7 1885.5 2077.1 2321.6 2572.3
2795.1 2972.2 3127.6 3264.4 3365.9 3415.6 3364.9 3132.8 2644.9 1903.1
1166.5 610.2 232.1 61.1 13.5 0 0
2346.5 2275 2189 2092.7 1983.9 1847.2 1699 1533.3 1365.4 1218.3
1099.2 1002.8 927.2 873.3 836 799.8 771.8 764.6 797.7 888.9
996.6 1067.1 1071.2 1010.1 908.6 769.7 624.7 472.4 330.5 201
118.1 69.4 37.3 12.4 3.1 0 0
2346.5 2219.1 2065.7 1887.6 1670 1445.2 1235.9 1072.2 949 844.3
748 658.9 592.6 561.5 546 525.2 509.7 495.2 476.6 460
447.5 426.8 395.7 354.3 307.7 260 215.5 181.3 152.3 124.3
93.2 60.1 28 7.3 2.1 0 0
2346.5 2153.8 1929 1659.6 1387.2 1144.8 981.1 860.9 750.1 657.8
599.8 565.6 536.6 510.7 485.9 462 438.2 409.2 377.1 349.1
329.4 309.8 291.1 265.2 242.4 214.4 190.6 165.8 137.8 107.7
71.5 42.5 19.7 7.3 2.1 0 0
2346.5 2118.6 1828.5 1490.8 1184.1 986.3 851.6 733.5 651.6 612.3
580.1 544.9 509.7 477.6 448.6 420.6 387.5 352.2 318 290.1
267.3 244.5 230 216.5 198.9 178.2 155.4 130.5 100.5 71.5
50.8 30 13.5 3.1 0 0 0
2346.5 2067.8 1716.6 1336.4 1055.7 888.9 759.4 677.5 637.1 605
572.9 532.5 493.1 454.8 416.5 378.1 339.8 304.6 276.6 254.9
238.3 223.8 209.3 189.6 169.9 151.3 129.5 106.7 86 68.4
50.8 33.2 11.4 0 0 0 0
2346.5 2036.7 1637.9 1239 993.5 837.1 721 671.3 641.3 608.1
572.9 532.5 489 443.4 398.9 355.3 317 288 267.3 246.6
227.9 208.2 191.7 175.1 158.5 138.8 117.1 95.3 78.7 62.2
44.5 26.9 6.2 0 0 0 0
2346.5 2008.8 1577.8 1184.1 968.6 815.3 714.8 679.6 645.4 611.2
577 537.7 495.2 449.6 404 363.6 330.5 298.4 270.4 244.5
222.7 198.9 180.3 162.6 143 118.1 94.3 78.7 64.2 47.7
32.1 15.5 3.1 0 0 0 0
2346.5 2009.8 1563.3 1169.6 950 801.9 716.9 687.9 659.9 625.7
590.5 553.2 514.9 472.4 427.9 385.4 349.1 316 288 261.1
233.1 204.1 180.3 158.5 134.7 107.7 81.8 68.4 54.9 41.4
26.9 12.4 2.1 0 0 0 0
2346.5 2032.6 1585.1 1184.1 961.4 809.1 720 691 664.1 629.9
595.7 559.4 520.1 478.6 435.1 391.6 352.2 319.1 296.3 271.4
237.2 208.2 182.3 159.5 132.6 106.7 81.8 68.4 53.9 40.4
26.9 12.4 3.1 0 0 0 0
